Adriano - Divano 3 posti

Article number:   adriano_003

Manufacturer: Moroso
Product family: Products
Product group: Sofas
Designed in: Italy
Manufactured in: Italy
Date of publishing:7/17/2012
Edition number: 1
Width (mm): 2700
Height (mm): 800
Depth (mm): 1040
Weight Net (Kg): 92

Product description

Struttura in poliuretano espanso indeformabile a densità differenziate e fibra poliestere con struttura interna in legno . Piedi avvitati alla struttura in polipropilene nero. I cuscini del sedile sono in poliuretano espanso a densità differenziate e fibra poliestere. I cuscini dello schienale sono in piuma d'oca. La collezione ADRIANO è sfoderabile. In pelle è fissa senza gonnellino.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://moroso.bimobject.com/adriano_003
Product data url: http://www.moroso.it/home_...
Installation instructions: http://www.moroso.it/publi...
Product certification:
Technical description:
Youtube clip:
EAN code:

BIMobjects download center

AutoCAD AutoCAD
Download file
3ds 3ds
Download file
ArchiCAD ArchiCAD
file for ArchiCAD more than 12 Download file

Related information

Material main: Upholstery
Material secondary: Upholstery
Other products in this group:

Accessories:

Classification

Bimobject Category: Furniture
IFC classification: Furniture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
Code:
Description:
Code:
Description:
Code:
Description:
: